COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Adapter Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 11.22 kg5.070626 lb

Dimension

Total Length

N/A 7.76 in197 mm

Total Width

N/A 4.53 in115 mm

Total Height

N/A 1.58 in40 mm

Bore Size

N/A 1.75 in

Inside Ring Width

N/A 2.17 in55 mm

Bolt Hole Spacing

N/A 6.18 in157 mm