COMPANY HEADER
Terms
Request Information
Light Duty Bearing Rust Proof Zinc Housing Eccentric Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Performance

N/A Light Duty

Housing Construction

N/A Zinc Alloy

Housing Material

N/A Zinc Alloy

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A NON-RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Dimension

Total Length

N/A 3.54 in90 mm

Total Width

N/A 2.17 in55 mm

Total Height

N/A 0.96 in24.5 mm

Bore Size

N/A 0.75 in

Inside Ring Width

N/A 0.96 in24.5 mm

Bolt Hole Spacing

N/A 2.80 in71 mm