COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Set-Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set-Screw

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 15.62 kg7.054784 lb

Dimension

Total Length

N/A 8.5 in216 mm

Total Width

N/A 5.25 in133 mm

Total Height

N/A 1.75 in44 mm

Bore Size

N/A 55 mm

Inside Ring Width

N/A 2.31 in58.8 mm

Bolt Hole Spacing

N/A 7 1/4 in184 mm