COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Set-Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set-Screw

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 8.8 kg4.40924 lb

Dimension

Total Length

N/A 7.06 in179 mm

Total Width

N/A 4.38 in111 mm

Total Height

N/A 1.56 in40 mm

Bore Size

N/A 1.6875 in

Inside Ring Width

N/A 2.05 in52.0 mm

Bolt Hole Spacing

N/A 5.84 in148.4 mm