COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Set-Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set-Screw

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 2.42 kg1.10231 lb

Dimension

Total Length

N/A 3.9 in99 mm

Total Width

N/A 2.13 in54 mm

Total Height

N/A 0.96 in24.6 mm

Bore Size

N/A 12 mm

Inside Ring Width

N/A 1.4 in35.5 mm

Bolt Hole Spacing

N/A 3 in76.2 mm