COMPANY HEADER
Terms
Request Information
Medium Duty Bearing Cast Iron Housing Set-Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Performance

N/A Medium Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 7.26 kg3.30693 lb

Dimension

Total Length

N/A 6.14 in156 mm

Total Width

N/A 3.74 in95 mm

Total Height

N/A 1.34 in34 mm

Bore Size

N/A 1.125 in

Inside Ring Width

N/A 1.75 in44.4 mm

Bolt Hole Spacing

N/A 5.12 in130 mm