COMPANY HEADER
Terms
Request Information
Medium Duty Bearing Cast Iron Housing Set-Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

2-Bolt Flange

Bearing Type

Mounted Ball Bearings

Performance

Medium Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

Lubrication Type

RELUBRICATABLE

TYPE: EURO/ PTI

PTI

Weight

5.72 kg2.645544 lb

Dimension

Total Length

5.59 in142 mm

Total Width

3.27 in83 mm

Total Height

1.18 in30 mm

Bore Size

25 mm

Inside Ring Width

1.58 in40.2 mm

Bolt Hole Spacing

4.61 in117.0 mm