COMPANY HEADER
By Keyword
By Item #
|
All Categories
2-Bolt Flang eMounted Ball Bearings
Terms
All Categories
>
P.T. International
>
Bearings
>
2-Bolt Flang eMounted Ball Bearings
> Item # UCFL314-70MM
All Categories
All Categories
P.T. International
P.T. International
Bearings
Bearings
2-Bolt Flang eMounted Ball Bearings
2-Bolt Flang eMounted Ball Bearings
Item # UCFL314-70MM
Item # UCFL314-70MM, 2-Bolt Flange UCFL 300 Silver Series
UCFL314-70MM
2-Bolt Flange UCFL 300 Silver Series
Request Information
Email This Page
Printable Page
/Asset/UCFL300-PTI.jpg
/Asset/UCFL300-PTI.jpg
Close Window
Heavy Duty Bearing Cast Iron Housing Set-Screw Lock Metric and Inch Bores
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
2-Bolt Flange
Bearing Type
N/A
Mounted Ball Bearings
Performance
N/A
Heavy Duty
Housing Construction
N/A
Cast Iron
Housing Material
N/A
Cast Iron
Expansion Type
N/A
Non-Expansion
Lubrication Type
N/A
RELUBRICATABLE
TYPE: EURO/ PTI
N/A
PTI
Weight
N/A
48.40 kg
22.0462 lb
Dimension
Total Length
N/A
12.40 in
315 mm
Total Width
N/A
7.28 in
185 mm
Total Height
N/A
2.4 in
61 mm
Bore Size
N/A
70 mm
Inside Ring Width
N/A
3.19 in
81 mm
Bolt Hole Spacing
N/A
9.84 in
250 mm