COMPANY HEADER
Terms
Request Information
Heavy Duty Bearing Cast Iron Housing Set-Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Performance

N/A Heavy Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 8.14 kg3.747854 lb

Dimension

Total Length

N/A 7.09 in180 mm

Total Width

N/A 3.54 in90 mm

Total Height

N/A 1.26 in32 mm

Bore Size

N/A 1.125 in

Inside Ring Width

N/A 1.73 in44 mm

Bolt Hole Spacing

N/A 5.28 in134 mm