COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Set-Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set-Screw

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 29.7 kg13.5363668 lb

Dimension

Total Length

N/A 10.83 in275 mm

Total Width

N/A 6.38 in162 mm

Total Height

N/A 2.2 in56 mm

Bore Size

N/A 75 mm

Inside Ring Width

N/A 3.09 in78.5 mm

Bolt Hole Spacing

N/A 8.86 in225 mm