COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Set-Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

2-Bolt Flange

Bearing Type

Mounted Ball Bearings

Locking Device

Set-Screw

Performance

Normal Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

Lubrication Type

RELUBRICATABLE

TYPE: EURO/ PTI

PTI

Weight

16.06 kg7.275246 lb

Dimension

Total Length

8.82 in224 mm

Total Width

5.12 in130 mm

Total Height

1.69 in43 mm

Bore Size

55 mm

Inside Ring Width

2.3 in58.4 mm

Bolt Hole Spacing

7.24 in184 mm