COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Eccentric Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Piloted Flange

Bearing Type

N/A Mounted Ball Bearings

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 4.84 kg2.20462 lb

Dimension

Total Length

N/A 4.88 in124 mm

Total Width

N/A 2.76 in70 mm

Total Height

N/A 1.18 in30 mm

Bore Size

N/A 0.875 in

Inside Ring Width

N/A 1.66 in42.4 mm

Bolt Hole Spacing

N/A 3.9 in99.0 mm

Pilot Diameter

N/A 2.36 in60 mm