COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Eccentric Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set-Screw

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 16.94 kg7.71617 lb

Dimension

Total Length

N/A 9.37 in238.0 mm

Total Width

N/A 5.51 in140 mm

Total Height

N/A 2.13 in54 mm

Bore Size

N/A 2.375 in

Inside Ring Width

N/A 3.22 in81.8 mm

Bolt Hole Spacing

N/A 7.95 in202 mm