COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Eccentric Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set-Screw

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 8.14 kg3.747854 lb

Dimension

Total Length

N/A 6.12 in155.5 mm

Total Width

N/A 3.62 in92 mm

Total Height

N/A 1.47 in37.3 mm

Bore Size

N/A 1.4375 in

Inside Ring Width

N/A 2.12 in53.8 mm

Bolt Hole Spacing

N/A 5.12 in130 mm