COMPANY HEADER
Terms
Request Information
Light Duty Bearing Rust Proof Zinc Housing Set-Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

2-Bolt Flange

Bearing Type

Mounted Ball Bearings

Performance

Light Duty

Housing Construction

Corrosion Resistant

Housing Material

Corrosion Resistant

Expansion Type

Non-Expansion

Lubrication Type

NON-RELUBRICATABLE

TYPE: EURO/ PTI

PTI

Dimension

Total Length

112 mm

Total Width

70 mm

Total Height

30 mm

Inside Ring Width

0.96 in24.5 mm

Bolt Hole Spacing

3.35 in85 mm