COMPANY HEADER
Terms
Request Information
Light Duty Bearing Rust Proof Zinc Housing Set-Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

2-Bolt Flange

Bearing Type

Mounted Ball Bearings

Performance

Light Duty

Housing Construction

Corrosion Resistant

Housing Material

Corrosion Resistant

Expansion Type

Non-Expansion

Lubrication Type

NON-RELUBRICATABLE

TYPE: EURO/ PTI

PTI

Dimension

Total Length

63 mm

Total Width

38 mm

Total Height

12 mm

Inside Ring Width

0.57 in14.5 mm

Bolt Hole Spacing

1.89 in48 mm