COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Thin Adapter Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 2-Bolt Flange

Bearing Type

N/A Mounted Ball Bearings

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

TYPE: EURO/ PTI

N/A PTI

Weight

N/A 4.84 kg2.20462 lb

Dimension

Total Length

N/A 6.14 in156 mm

Total Width

N/A 3.74 in95 mm

Total Height

N/A 1.42 in36 mm

Bore Size

N/A 1.375 in

Inside Ring Width

N/A 1.82 in46.2 mm

Bolt Hole Spacing

N/A 5 1/8 in130.2 mm