d - Bore Dia. of Bearing |
N/A 100 mm |
D - Dimension |
N/A 7.4803 in190 mm |
Bi - Dimension |
N/A 4.6260 in117.5 mm |
Be - Dimension |
N/A 1.6929 in43 mm |
N - Dimension |
N/A 1.9370 in49.2 mm |
M - Dimension |
N/A 2.6890 in68.3 mm |
G - Dimension |
N/A 0.7087 in18 mm |
Ds - Dimension |
N/A 5/8-18UNF |
Basic Load Rating |
N/A 29,300 lbf |
Basic Static Load Rating |
N/A 23,100 lbf |
Weight |
N/A 18.9 lb |
Seal Type |
N/A B-Type |