COMPANY HEADER
Terms
Request Information
  • Set screw lock
  • Narrow inner race
  • K-type seals
  • Spherical (SB) and cylindrical (CSB)
Unit of Measure

Type

Spherical (SB)

d - Bore Dia. of Bearing

35 mm

D - Dimension

2.8346 in72 mm

Bi - Dimension

1.2598 in32 mm

Be - Dimension

0.6693 in17 mm

N - Dimension

0.3346 in8.5 mm

M - Dimension

0.9252 in23.5 mm

G - Dimension

0.2362 in6 mm

Ds - Dimension

5/16-24UNF

Basic Load Rating

5,535 lbf

Basic Static Load Rating

3,340 lbf

Weight

0.93 lb

Seal Type

K-Type