COMPANY HEADER
Terms
Request Information
  • Set screw lock
  • Narrow inner race
  • K-type seals
  • Spherical (SB) and cylindrical (CSB)
Unit of Measure

Type

N/A Spherical (SB)

d - Bore Dia. of Bearing

N/A 1.375 in

D - Dimension

N/A 2.8346 in72 mm

Bi - Dimension

N/A 1.2598 in32 mm

Be - Dimension

N/A 0.6693 in17 mm

N - Dimension

N/A 0.3346 in8.5 mm

M - Dimension

N/A 0.9252 in23.5 mm

G - Dimension

N/A 0.2362 in6 mm

Ds - Dimension

N/A 5/16-24UNF

Basic Load Rating

N/A 5,535 lbf

Basic Static Load Rating

N/A 3,340 lbf

Weight

N/A 0.93 lb

Seal Type

N/A K-Type