COMPANY HEADER
Terms
Request Information
  • Set screw lock
  • Narrow inner race
  • K-type seals
  • Spherical (SB) and cylindrical (CSB)
Unit of Measure

Type

Spherical (SB)

d - Bore Dia. of Bearing

30 mm

D - Dimension

2.4409 in62 mm

Bi - Dimension

1.1811 in30 mm

Be - Dimension

0.6299 in16 mm

N - Dimension

0.3150 in8 mm

M - Dimension

0.8661 in22 mm

G - Dimension

0.2362 in6 mm

Ds - Dimension

1/4-28UNF

Basic Load Rating

4,200 lbf

Basic Static Load Rating

2,430 lbf

Weight

0.6 lb

Seal Type

K-Type