COMPANY HEADER
Terms
Request Information
  • Set screw lock
  • Narrow inner race
  • K-type seals
  • Spherical (SB) and cylindrical (CSB)
Unit of Measure

Type

N/A Spherical (SB)

d - Bore Dia. of Bearing

N/A 0.875 in

D - Dimension

N/A 2.0472 in52 mm

Bi - Dimension

N/A 1.0630 in27 mm

Be - Dimension

N/A 0.5906 in15 mm

N - Dimension

N/A 0.2953 in7.5 mm

M - Dimension

N/A 0.7677 in19.5 mm

G - Dimension

N/A 0.2165 in5.5 mm

Ds - Dimension

N/A 1/4-28UNF

Basic Load Rating

N/A 3,010 lbf

Basic Static Load Rating

N/A 1,750 lbf

Weight

N/A 0.4 lb

Seal Type

N/A K-Type