COMPANY HEADER
Terms
Request Information
  • Set screw lock
  • Narrow inner race
  • K-type seals
  • Spherical (SB) and cylindrical (CSB)
Unit of Measure

Type

Spherical (SB)

d - Bore Dia. of Bearing

20 mm

D - Dimension

1.8504 in47 mm

Bi - Dimension

0.9843 in25 mm

Be - Dimension

0.5512 in14 mm

N - Dimension

0.2756 in7 mm

M - Dimension

0.7087 in18 mm

G - Dimension

0.1969 in5 mm

Ds - Dimension

1/4-28UNF

Basic Load Rating

2,740 lbf

Basic Static Load Rating

1,600 lbf

Weight

0.33 lb

Seal Type

K-Type