COMPANY HEADER
Terms
Request Information
  • Set screw lock
  • Narrow inner race
  • K-type seals
  • Spherical (SB) and cylindrical (CSB)
Unit of Measure

Type

Cylindrical (CSB)

d - Bore Dia. of Bearing

12 mm

D - Dimension

1.5748 in40 mm

Bi - Dimension

0.8661 in22 mm

Be - Dimension

0.4724 in12 mm

N - Dimension

0.2362 in6 mm

M - Dimension

0.6299 in16 mm

G - Dimension

0.1772 in4.5 mm

Ds - Dimension

10-32UNF

Basic Load Rating

2,040 lbf

Basic Static Load Rating

1,020 lbf

Weight

0.22 lb

Seal Type

K-Type