COMPANY HEADER
Terms
Request Information
With Set Screw Lock.
With Stainless Steel Bearing Inserts.
Optional bearing inserts: Stainless Steel - SUCTFL
  • End Caps Available for all styles
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

d - Shaft Dia.

N/A 1.125 in

A - Dimension

N/A 5 13/16 in148 mm

E - Dimension

N/A 4 19/32 in116.7 mm

I - Dimension

N/A 3/4 in19 mm

G - Dimension

N/A 17/32 in13 mm

L - Dimension

N/A 1 7/32 in31 mm

S - Dimension

N/A 7/16 in11 mm

B - Dimension

N/A 3 5/32 in80 mm

Z - Dimension

N/A 1 39/64 in40.9 mm

Bi - Dimension

N/A 1.50 in38.1 mm

N - Dimension

N/A 0.6260 in15.9 mm

M - Dimension

N/A 0.8740 in22.2 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SUC 206-18

Housing No.

N/A TFL 206

Weight

N/A 2.2 lb

Seal Type

N/A B-Type