COMPANY HEADER
Terms
Request Information
With Set Screw Lock.
With Stainless Steel Bearing Inserts.
Optional bearing inserts: Stainless Steel - SUCTFL
  • End Caps Available for all styles
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

d - Shaft Dia.

N/A 20 mm

A - Dimension

N/A 4 7/16 in113 mm

E - Dimension

N/A 3 17/32 in89.7 mm

I - Dimension

N/A 39/64 in15 mm

G - Dimension

N/A 7/16 in11 mm

L - Dimension

N/A 1 1/32 in26 mm

S - Dimension

N/A 7/16 in11 mm

B - Dimension

N/A 2 17/32 in64 mm

Z - Dimension

N/A 1 21/64 in33.7 mm

Bi - Dimension

N/A 1.2205 in31 mm

N - Dimension

N/A 0.5000 in12.7 mm

M - Dimension

N/A 0.7205 in18.3 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SUC 204

Housing No.

N/A TFL 204

Weight

N/A 1.2 lb

Seal Type

N/A B-Type