d - Shaft Dia. |
N/A 40 mm |
A - Dimension |
N/A 6 7/8 in175 mm |
E - Dimension |
N/A 5 21/32 in143.7 mm |
I - Dimension |
N/A 27/32 in21 mm |
G - Dimension |
N/A 25/32 in20 mm |
L - Dimension |
N/A 1 15/32 in37 mm |
S - Dimension |
N/A 35/64 in14 mm |
B - Dimension |
N/A 3 15/16 in100 mm |
Z - Dimension |
N/A 2 3/64 in52 mm |
Bi - Dimension |
N/A 1.9370 in49.2 mm |
N - Dimension |
N/A 0.7480 in19 mm |
M - Dimension |
N/A 1.1890 in30.2 mm |
Bolt Used |
N/A 1/2 in |
Bearing No. |
N/A SUC 208 IP69K |
Housing No. |
N/A TFL 208 |
Weight |
N/A 3.7 lb |
Seal Type |
N/A IP69K |