d - Shaft Dia. |
N/A 30 mm |
A - Dimension |
N/A 5 13/16 in148 mm |
E - Dimension |
N/A 4 19/32 in116.7 mm |
I - Dimension |
N/A 3/4 in19 mm |
G - Dimension |
N/A 17/32 in13 mm |
L - Dimension |
N/A 1 7/32 in31 mm |
S - Dimension |
N/A 7/16 in11 mm |
B - Dimension |
N/A 3 5/32 in80 mm |
Z - Dimension |
N/A 1 39/64 in40.9 mm |
Bi - Dimension |
N/A 1.50 in38.1 mm |
N - Dimension |
N/A 0.6260 in15.9 mm |
M - Dimension |
N/A 0.8740 in22.2 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SUC 206 IP69K |
Housing No. |
N/A TFL 206 |
Weight |
N/A 2.2 lb |
Seal Type |
N/A IP69K |