d - Shaft Dia. |
N/A 1 in |
A - Dimension |
N/A 5 1/8 in130 mm |
E - Dimension |
N/A 3 57/64 in98.8 mm |
I - Dimension |
N/A 43/64 in17 mm |
G - Dimension |
N/A 17/32 in13 mm |
L - Dimension |
N/A 1 5/32 in29 mm |
S - Dimension |
N/A 7/16 in11 mm |
B - Dimension |
N/A 2 3/4 in70 mm |
Z - Dimension |
N/A 1 7/16 in36.5 mm |
Bi - Dimension |
N/A 1.3386 in34 mm |
N - Dimension |
N/A 0.5630 in14.3 mm |
M - Dimension |
N/A 0.7756 in19.7 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SUC 205-16 IP69K |
Housing No. |
N/A TFL 205 |
Weight |
N/A 1.5 lb |
Seal Type |
N/A IP69K |