| d - Shaft Dia. | N/A 2 in | 
| A - Dimension | N/A 7 3/4 in197 mm | 
| E - Dimension | N/A 6 3/16 in157 mm | 
| I - Dimension | N/A 55/64 in22 mm | 
| G - Dimension | N/A 19/32 in15 mm | 
| L - Dimension | N/A 1 9/16 in40 mm | 
| S - Dimension | N/A 5/8 in16 mm | 
| B - Dimension | N/A 4 17/32 in115 mm | 
| Z - Dimension | N/A 2 5/32 in54.6 mm | 
| Bi - Dimension | N/A 2.0315 in51.6 mm | 
| N - Dimension | N/A 0.7480 in19 mm | 
| M - Dimension | N/A 1.2835 in32.6 mm | 
| Bolt Used | N/A 1/2 in | 
| Bearing No. | N/A SUC 210-32 | 
| Housing No. | N/A NPFL 210 | 
| Weight | N/A 5.1 lb | 
| Seal Type | N/A B-Type | 
