COMPANY HEADER
Terms
Request Information
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPFL
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

d - Shaft Dia.

N/A 30 mm

A - Dimension

N/A 5 13/16 in148 mm

E - Dimension

N/A 4 19/32 in116.7 mm

I - Dimension

N/A 45/64 in18 mm

G - Dimension

N/A 0.5 in13 mm

L - Dimension

N/A 1 7/32 in31 mm

S - Dimension

N/A 15/32 in11.9 mm

B - Dimension

N/A 3 5/32 in80 mm

Z - Dimension

N/A 1 19/32 in40.5 mm

Bi - Dimension

N/A 1.50 in38.1 mm

N - Dimension

N/A 0.6260 in15.9 mm

M - Dimension

N/A 0.8740 in22.2 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SUC 206

Housing No.

N/A NPFL 206

Weight

N/A 2.2 lb

Seal Type

N/A B-Type