d - Shaft Dia. |
N/A 30 mm |
A - Dimension |
N/A 4 7/16 in113 mm |
E - Dimension |
N/A 3 9/16 in90.5 mm |
I - Dimension |
N/A 15/32 in12 mm |
G - Dimension |
N/A 15/32 in12 mm |
L - Dimension |
N/A 7/8 in23 mm |
S - Dimension |
N/A 15/32 in12 mm |
B - Dimension |
N/A 3 in76 mm |
Z - Dimension |
N/A 1 19/64 in33 mm |
Bi - Dimension |
N/A 1.1417 in29 mm |
N - Dimension |
N/A 0.3150 in8 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SSB 206 |
Housing No. |
N/A SLF 206 |
Weight |
N/A 1.2 lb |
Seal Type |
N/A K-Type |