COMPANY HEADER
Terms
Request Information
Eccentric Locking Collar Type.
  • All Stainless Steel
  • B-type seal available in all styles and sizes
Unit of Measure

d - Shaft Dia.

N/A 2 in

A - Dimension

N/A 7 7/16 in189 mm

E - Dimension

N/A 6 3/16 in157 mm

I - Dimension

N/A 55/64 in22 mm

G - Dimension

N/A 19/32 in15 mm

L - Dimension

N/A 1 9/16 in40 mm

S - Dimension

N/A 19/32 in15 mm

B - Dimension

N/A 4 17/32 in115 mm

Z - Dimension

N/A 2 23/64 in60.1 mm

Bi - Dimension

N/A 2.2480 in57.1 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 0.9685 in24.6 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SNA 210-32

Housing No.

N/A SFL 210

Weight

N/A 5.5 lb

Seal Type

N/A B-Type