COMPANY HEADER
Terms
Request Information
Eccentric Locking Collar Type.
  • All Stainless Steel
  • B-type seal available in all styles and sizes
Unit of Measure

d - Shaft Dia.

N/A 0.75 in

A - Dimension

N/A 4 15/32 in114 mm

E - Dimension

N/A 3 17/32 in89.7 mm

I - Dimension

N/A 19/32 in15 mm

G - Dimension

N/A 7/16 in11 mm

L - Dimension

N/A 1 in25 mm

S - Dimension

N/A 25/64 in10 mm

B - Dimension

N/A 2 3/8 in60 mm

Z - Dimension

N/A 1 5/8 in41.5 mm

Bi - Dimension

N/A 1.5433 in39.2 mm

N - Dimension

N/A 0.5000 in12.7 mm

M - Dimension

N/A 0.6693 in17 mm

Bolt Used

N/A 5/16 in

Bearing No.

N/A SNA 204-12

Housing No.

N/A SFL 204

Weight

N/A 1.3 lb

Seal Type

N/A B-Type