COMPANY HEADER
Terms
Request Information
With Hard Chrome Coated Bearing Inserts.
With optional bearing inserts: Hard Chrome Coated - CUCNPFL
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

d - Shaft Dia.

25 mm

A - Dimension

5 1/8 in130 mm

E - Dimension

3 57/64 in98.8 mm

I - Dimension

5/8 in16 mm

G - Dimension

0.5 in13 mm

L - Dimension

1 1/16 in27 mm

S - Dimension

15/32 in11.9 mm

B - Dimension

2 11/16 in68 mm

Z - Dimension

1 15/32 in37.3 mm

Bi - Dimension

1.3386 in34 mm

N - Dimension

0.5630 in14.3 mm

M - Dimension

0.7756 in19.7 mm

Bolt Used

3/8 in

Bearing No.

CUC 205

Housing No.

NPFL 205

Weight

1.5 lb

Seal Type

B-Type