d - Shaft Dia. |
N/A 1.4375 in |
A - Dimension |
N/A 6 15/32 in164 mm |
E - Dimension |
N/A 5 1/8 in130.2 mm |
I - Dimension |
N/A 23/32 in18 mm |
G - Dimension |
N/A 5/8 in16 mm |
L - Dimension |
N/A 1 9/32 in33 mm |
S - Dimension |
N/A 33/64 in13 mm |
B - Dimension |
N/A 3 17/32 in90 mm |
Z - Dimension |
N/A 1 63/64 in50.3 mm |
Bi - Dimension |
N/A 1.9606 in49.8 mm |
N - Dimension |
N/A 0.6890 in17.5 mm |
M - Dimension |
N/A 0.7402 in18.8 mm |
Bolt Used |
N/A 1/2 in |
Bearing No. |
N/A SNA 207-23 |
Housing No. |
N/A TFL 207 |
Weight |
N/A 2.9 lb |
Seal Type |
N/A B-Type |