d - Shaft Dia. |
N/A 2 in |
A - Dimension |
N/A 7 3/4 in197 mm |
E - Dimension |
N/A 6 3/16 in157 mm |
I - Dimension |
N/A 55/64 in22 mm |
G - Dimension |
N/A 19/32 in15 mm |
L - Dimension |
N/A 1 9/16 in40 mm |
S - Dimension |
N/A 5/8 in16 mm |
B - Dimension |
N/A 4 17/32 in115 mm |
Z - Dimension |
N/A 2 5/32 in54.6 mm |
Bi - Dimension |
N/A 2.0315 in51.6 mm |
N - Dimension |
N/A 0.7480 in19 mm |
M - Dimension |
N/A 1.2835 in32.6 mm |
Bolt Used |
N/A 1/2 in |
Bearing No. |
N/A BUC 210-32 |
Housing No. |
N/A NPFL 210 |
Weight |
N/A 5.1 lb |
Seal Type |
N/A B-Type |