d - Shaft Dia. |
N/A 45 mm |
A - Dimension |
N/A 7 13/32 in188 mm |
E - Dimension |
N/A 5 27/32 in148.4 mm |
I - Dimension |
N/A 55/64 in22 mm |
G - Dimension |
N/A 19/32 in15 mm |
L - Dimension |
N/A 1 1/2 in38 mm |
S - Dimension |
N/A 19/32 in15 mm |
B - Dimension |
N/A 4 1/4 in108 mm |
Z - Dimension |
N/A 2 1/16 in52.4 mm |
Bi - Dimension |
N/A 1.9370 in49.2 mm |
N - Dimension |
N/A 0.7480 in19 mm |
M - Dimension |
N/A 1.1890 in30.2 mm |
Bolt Used |
N/A 1/2 in |
Bearing No. |
N/A BUC 209 |
Housing No. |
N/A NPFL 209 |
Weight |
N/A 4.40 lb |
Seal Type |
N/A B-Type |