d - Shaft Dia. |
N/A 35 mm |
A - Dimension |
N/A 6 11/32 in161 mm |
E - Dimension |
N/A 5 1/8 in130.2 mm |
I - Dimension |
N/A 3/4 in19 mm |
G - Dimension |
N/A 9/16 in14 mm |
L - Dimension |
N/A 1 11/32 in34 mm |
S - Dimension |
N/A 33/64 in13 mm |
B - Dimension |
N/A 3 17/32 in90 mm |
Z - Dimension |
N/A 1 3/4 in44.5 mm |
Bi - Dimension |
N/A 1.6890 in42.9 mm |
N - Dimension |
N/A 0.6890 in17.5 mm |
M - Dimension |
N/A 1.0000 in25.4 mm |
Bolt Used |
N/A 7/16 in |
Bearing No. |
N/A BUC 207 |
Housing No. |
N/A NPFL 207 |
Weight |
N/A 2.9 lb |
Seal Type |
N/A B-Type |