d - Shaft Dia. |
N/A 25 mm |
A - Dimension |
N/A 5 1/8 in130 mm |
E - Dimension |
N/A 3 57/64 in98.8 mm |
I - Dimension |
N/A 5/8 in16 mm |
G - Dimension |
N/A 0.5 in13 mm |
L - Dimension |
N/A 1 1/16 in27 mm |
S - Dimension |
N/A 15/32 in11.9 mm |
B - Dimension |
N/A 2 11/16 in68 mm |
Z - Dimension |
N/A 1 15/32 in37.3 mm |
Bi - Dimension |
N/A 1.3386 in34 mm |
N - Dimension |
N/A 0.5630 in14.3 mm |
M - Dimension |
N/A 0.7756 in19.7 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A BUC 205 |
Housing No. |
N/A NPFL 205 |
Weight |
N/A 1.5 lb |
Seal Type |
N/A B-Type |