d - Shaft Dia. |
N/A 20 mm |
A - Dimension |
N/A 4 7/16 in113 mm |
E - Dimension |
N/A 3 17/32 in89.7 mm |
I - Dimension |
N/A 19/32 in15 mm |
G - Dimension |
N/A 7/16 in11 mm |
L - Dimension |
N/A 63/64 in25 mm |
S - Dimension |
N/A 25/64 in10 mm |
B - Dimension |
N/A 2 3/8 in60 mm |
Z - Dimension |
N/A 1 5/16 in33.3 mm |
Bi - Dimension |
N/A 1.2205 in31 mm |
N - Dimension |
N/A 0.5000 in12.7 mm |
M - Dimension |
N/A 0.7205 in18.3 mm |
Bolt Used |
N/A 5/16 in |
Bearing No. |
N/A BUC 204 |
Housing No. |
N/A NPFL 204 |
Weight |
N/A 1 lb |
Seal Type |
N/A B-Type |