COMPANY HEADER
Terms

This category has 2,057 items. Only the first 1000 records are returned.

1 - 25 of 1000 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Material

Number of Strands

Number of Teeth

Pitch

03B-8B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 8 N/A 5 mm
03B-9B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 9 N/A 5 mm
03B-10B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 10 N/A 5 mm
03B-11B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 11 N/A 5 mm
03B-12B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 12 N/A 5 mm
03B-13B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 13 N/A 5 mm
03B-14B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 14 N/A 5 mm
03B-15B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 15 N/A 5 mm
03B-16B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 16 N/A 5 mm
03B-17B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 17 N/A 5 mm
03B-18B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 18 N/A 5 mm
03B-19B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 19 N/A 5 mm
03B-20B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 20 N/A 5 mm
03B-21B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 21 N/A 5 mm
03B-22B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 22 N/A 5 mm
03B-23B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 23 N/A 5 mm
03B-24B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 24 N/A 5 mm
03B-25B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 25 N/A 5 mm
03B-26B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 26 N/A 5 mm
03B-27B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 27 N/A 5 mm
03B-28B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 28 N/A 5 mm
03B-29B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 29 N/A 5 mm
03B-30B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 30 N/A 5 mm
03B-31B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 31 N/A 5 mm
03B-32B N/A 3.2 mm Roller Diameter Sprocket N/A Steel C45 N/A 1 N/A 32 N/A 5 mm
1 - 25 of 1000 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »