COMPANY HEADER
Terms
1 - 25 of 732 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Pitch Diameter

Width

Face Width

Bore Diameter [Max]

N/A 1 Groove Metric V Belts Sheave N/A 50 mm N/A 37 mm N/A 16 mm N/A 25 mm
N/A 2 Groove Metric V Belts Sheave N/A 50 mm N/A 49 mm N/A 28 mm N/A 25 mm
N/A 1 Groove Metric V Belts Sheave N/A 56 mm N/A 37 mm N/A 16 mm N/A 25 mm
N/A 2 Groove Metric V Belts Sheave N/A 56 mm N/A 49 mm N/A 28 mm N/A 28 mm
N/A 1 Groove Metric V Belts Sheave N/A 60 mm N/A 22 mm N/A 16 mm N/A 25 mm
N/A 2 Groove Metric V Belts Sheave N/A 60 mm N/A 49 mm N/A 28 mm N/A 28 mm
N/A 1 Groove Metric V Belts Sheave N/A 63 mm N/A 22 mm N/A 16 mm N/A 28 mm
N/A 2 Groove Metric V Belts Sheave N/A 63 mm N/A 22 mm N/A 28 mm N/A 28 mm
N/A 3 Groove Metric V Belts Sheave N/A 63 mm N/A 22 mm N/A 40 mm N/A 28 mm
N/A 1 Groove Metric V Belts Sheave N/A 67 mm N/A 22 mm N/A 16 mm N/A 28 mm
N/A 2 Groove Metric V Belts Sheave N/A 67 mm N/A 22 mm N/A 28 mm N/A 28 mm
N/A 3 Groove Metric V Belts Sheave N/A 67 mm N/A 22 mm N/A 40 mm N/A 28 mm
N/A 1 Groove Metric V Belts Sheave N/A 71 mm N/A 22 mm N/A 16 mm N/A 28 mm
N/A 2 Groove Metric V Belts Sheave N/A 71 mm N/A 22 mm N/A 28 mm N/A 28 mm
N/A 3 Groove Metric V Belts Sheave N/A 71 mm N/A 22 mm N/A 40 mm N/A 28 mm
N/A 1 Groove Metric V Belts Sheave N/A 75 mm N/A 22 mm N/A 16 mm N/A 28 mm
N/A 2 Groove Metric V Belts Sheave N/A 75 mm N/A 25 mm N/A 28 mm N/A 32 mm
N/A 3 Groove Metric V Belts Sheave N/A 75 mm N/A 25 mm N/A 40 mm N/A 32 mm
N/A 1 Groove Metric V Belts Sheave N/A 80 mm N/A 26.5 mm N/A 16 mm N/A 32 mm
N/A 2 Groove Metric V Belts Sheave N/A 80 mm N/A 25 mm N/A 28 mm N/A 32 mm
N/A 3 Groove Metric V Belts Sheave N/A 80 mm N/A 25 mm N/A 40 mm N/A 32 mm
N/A 4 Groove Metric V Belts Sheave N/A 80 mm N/A 25 mm N/A 52 mm N/A 32 mm
N/A 1 Groove Metric V Belts Sheave N/A 85 mm N/A 25 mm N/A 16 mm N/A 32 mm
N/A 2 Groove Metric V Belts Sheave N/A 85 mm N/A 25 mm N/A 28 mm N/A 42 mm
N/A 3 Groove Metric V Belts Sheave N/A 85 mm N/A 25 mm N/A 40 mm N/A 42 mm
1 - 25 of 732 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »