This category has 2,057 items. Only the first 1000 records are returned.
Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 081B-110A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 110 | Pitch N/A 12.7 mm |
| 081B-114A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 114 | Pitch N/A 12.7 mm |
| 081B-120A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 120 | Pitch N/A 12.7 mm |
| 081B-125A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 125 | Pitch N/A 12.7 mm |
| 083B-8A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 8 | Pitch N/A 12.7 mm |
| 083B-9A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 9 | Pitch N/A 12.7 mm |
| 083B-10A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 10 | Pitch N/A 12.7 mm |
| 083B-11A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 11 | Pitch N/A 12.7 mm |
| 083B-12A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 12 | Pitch N/A 12.7 mm |
| 083B-13A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 13 | Pitch N/A 12.7 mm |
| 083B-14A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 14 | Pitch N/A 12.7 mm |
| 083B-15A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 15 | Pitch N/A 12.7 mm |
| 083B-16A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 16 | Pitch N/A 12.7 mm |
| 083B-17A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 17 | Pitch N/A 12.7 mm |
| 083B-18A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 18 | Pitch N/A 12.7 mm |
| 083B-19A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 19 | Pitch N/A 12.7 mm |
| 083B-20A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 20 | Pitch N/A 12.7 mm |
| 083B-21A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 21 | Pitch N/A 12.7 mm |
| 083B-22A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 22 | Pitch N/A 12.7 mm |
| 083B-23A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 23 | Pitch N/A 12.7 mm |
| 083B-24A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 24 | Pitch N/A 12.7 mm |
| 083B-25A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 25 | Pitch N/A 12.7 mm |
| 083B-26A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 26 | Pitch N/A 12.7 mm |
| 083B-27A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 27 | Pitch N/A 12.7 mm |
| 083B-28A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 28 | Pitch N/A 12.7 mm |