This category has 2,057 items. Only the first 1000 records are returned.
Item # |
Item Name |
Material |
Number of Strands |
Number of Teeth |
Pitch |
|---|---|---|---|---|---|
| 081B-51A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 51 | Pitch N/A 12.7 mm |
| 081B-52A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 52 | Pitch N/A 12.7 mm |
| 081B-53A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 53 | Pitch N/A 12.7 mm |
| 081B-54A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 54 | Pitch N/A 12.7 mm |
| 081B-55A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 55 | Pitch N/A 12.7 mm |
| 081B-56A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 56 | Pitch N/A 12.7 mm |
| 081B-57A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 57 | Pitch N/A 12.7 mm |
| 081B-58A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 58 | Pitch N/A 12.7 mm |
| 081B-59A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 59 | Pitch N/A 12.7 mm |
| 081B-60A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 60 | Pitch N/A 12.7 mm |
| 081B-62A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 62 | Pitch N/A 12.7 mm |
| 081B-64A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 64 | Pitch N/A 12.7 mm |
| 081B-65A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 65 | Pitch N/A 12.7 mm |
| 081B-66A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 66 | Pitch N/A 12.7 mm |
| 081B-68A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 68 | Pitch N/A 12.7 mm |
| 081B-70A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 70 | Pitch N/A 12.7 mm |
| 081B-72A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 72 | Pitch N/A 12.7 mm |
| 081B-75A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 75 | Pitch N/A 12.7 mm |
| 081B-76A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 76 | Pitch N/A 12.7 mm |
| 081B-78A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 78 | Pitch N/A 12.7 mm |
| 081B-80A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 80 | Pitch N/A 12.7 mm |
| 081B-85A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 85 | Pitch N/A 12.7 mm |
| 081B-90A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 90 | Pitch N/A 12.7 mm |
| 081B-95A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 95 | Pitch N/A 12.7 mm |
| 081B-100A | N/A 7.75 mm Roller Diameter Sprocket | Material N/A Steel C45 | Number of Strands N/A 1 | Number of Teeth N/A 100 | Pitch N/A 12.7 mm |