Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| SPC1000 x 6-5050 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 1000 mm | Width N/A 127 mm | Face Width N/A 161.5 mm | Bore Diameter [Max] N/A 125 mm |
| SPC1000 x 8-5050 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 1000 mm | Width N/A 127 mm | Face Width N/A 212.5 mm | Bore Diameter [Max] N/A 125 mm |
| SPC1250 x 3-5050 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 1250 mm | Width N/A 127 mm | Face Width N/A 85 mm | Bore Diameter [Max] N/A 125 mm |
| SPC1250 x 4-5050 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 1250 mm | Width N/A 127 mm | Face Width N/A 110.5 mm | Bore Diameter [Max] N/A 125 mm |
| SPC1250 x 5-5050 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 1250 mm | Width N/A 127 mm | Face Width N/A 136 mm | Bore Diameter [Max] N/A 125 mm |
| SPC1250 x 6-5050 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 1250 mm | Width N/A 127 mm | Face Width N/A 161.5 mm | Bore Diameter [Max] N/A 125 mm |
| SPC1250 x 8-5050 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 1250 mm | Width N/A 127 mm | Face Width N/A 212.5 mm | Bore Diameter [Max] N/A 125 mm |