Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| SPC475 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 475 mm | Width N/A 89 mm | Face Width N/A 85 mm | Bore Diameter [Max] N/A 90 mm |
| SPC475 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 475 mm | Width N/A 89 mm | Face Width N/A 110.5 mm | Bore Diameter [Max] N/A 90 mm |
| SPC475 x 5-4040 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 475 mm | Width N/A 102 mm | Face Width N/A 136 mm | Bore Diameter [Max] N/A 100 mm |
| SPC475 x 6-4545 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 475 mm | Width N/A 115 mm | Face Width N/A 161.5 mm | Bore Diameter [Max] N/A 110 mm |
| SPC475 x 8-5050 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 475 mm | Width N/A 127 mm | Face Width N/A 212.5 mm | Bore Diameter [Max] N/A 125 mm |
| SPC475 x 10-5050 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 475 mm | Width N/A 127 mm | Face Width N/A 264 mm | Bore Diameter [Max] N/A 125 mm |
| SPC500 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 89 mm | Face Width N/A 85 mm | Bore Diameter [Max] N/A 90 mm |
| SPC500 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 89 mm | Face Width N/A 110.5 mm | Bore Diameter [Max] N/A 90 mm |
| SPC500 x 5-4040 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 102 mm | Face Width N/A 136 mm | Bore Diameter [Max] N/A 100 mm |
| SPC500 x 6-4545 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 115 mm | Face Width N/A 161.5 mm | Bore Diameter [Max] N/A 110 mm |
| SPC500 x 8-5050 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 127 mm | Face Width N/A 212.5 mm | Bore Diameter [Max] N/A 125 mm |
| SPC500 x 10-5050 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 127 mm | Face Width N/A 264 mm | Bore Diameter [Max] N/A 125 mm |
| SPC530 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 530 mm | Width N/A 89 mm | Face Width N/A 85 mm | Bore Diameter [Max] N/A 90 mm |
| SPC530 x 4-4040 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 530 mm | Width N/A 102 mm | Face Width N/A 110.5 mm | Bore Diameter [Max] N/A 100 mm |
| SPC530 x 5-4545 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 530 mm | Width N/A 115 mm | Face Width N/A 136 mm | Bore Diameter [Max] N/A 110 mm |
| SPC530 x 6-5050 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 530 mm | Width N/A 127 mm | Face Width N/A 161.5 mm | Bore Diameter [Max] N/A 125 mm |
| SPC530 x 8-5050 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 530 mm | Width N/A 127 mm | Face Width N/A 212.5 mm | Bore Diameter [Max] N/A 125 mm |
| SPC530 x 10-5050 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 530 mm | Width N/A 127 mm | Face Width N/A 264 mm | Bore Diameter [Max] N/A 125 mm |
| SPC560 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 89 mm | Face Width N/A 85 mm | Bore Diameter [Max] N/A 90 mm |
| SPC560 x 4-4040 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 102 mm | Face Width N/A 110.5 mm | Bore Diameter [Max] N/A 100 mm |
| SPC560 x 5-4545 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 115 mm | Face Width N/A 136 mm | Bore Diameter [Max] N/A 110 mm |
| SPC560 x 6-5050 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 127 mm | Face Width N/A 161.5 mm | Bore Diameter [Max] N/A 125 mm |
| SPC560 x 8-5050 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 127 mm | Face Width N/A 212.5 mm | Bore Diameter [Max] N/A 125 mm |
| SPC560 x 10-5050 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 127 mm | Face Width N/A 264 mm | Bore Diameter [Max] N/A 125 mm |
| SPC630 x 3-4040 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 630 mm | Width N/A 102 mm | Face Width N/A 85 mm | Bore Diameter [Max] N/A 100 mm |