Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| SPC280 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 280 mm | Width N/A 89 mm | Face Width N/A 161.5 mm | Bore Diameter [Max] N/A 90 mm |
| SPC280 x 8-3535 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 280 mm | Width N/A 89 mm | Face Width N/A 212.5 mm | Bore Diameter [Max] N/A 90 mm |
| SPC280 x 10-4545 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 280 mm | Width N/A 105 mm | Face Width N/A 264 mm | Bore Diameter [Max] N/A 100 mm |
| SPC300 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 300 mm | Width N/A 89 mm | Face Width N/A 85 mm | Bore Diameter [Max] N/A 90 mm |
| SPC300 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 300 mm | Width N/A 89 mm | Face Width N/A 110.5 mm | Bore Diameter [Max] N/A 90 mm |
| SPC300 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 300 mm | Width N/A 89 mm | Face Width N/A 136 mm | Bore Diameter [Max] N/A 90 mm |
| SPC300 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 300 mm | Width N/A 89 mm | Face Width N/A 161.5 mm | Bore Diameter [Max] N/A 90 mm |
| SPC300 x 8-4040 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 300 mm | Width N/A 102 mm | Face Width N/A 212.5 mm | Bore Diameter [Max] N/A 100 mm |
| SPC300 x 10-4545 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 300 mm | Width N/A 115 mm | Face Width N/A 264 mm | Bore Diameter [Max] N/A 100 mm |
| SPC315 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 315 mm | Width N/A 89 mm | Face Width N/A 85 mm | Bore Diameter [Max] N/A 90 mm |
| SPC315 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 315 mm | Width N/A 89 mm | Face Width N/A 110.5 mm | Bore Diameter [Max] N/A 90 mm |
| SPC315 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 315 mm | Width N/A 89 mm | Face Width N/A 136 mm | Bore Diameter [Max] N/A 90 mm |
| SPC315 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 315 mm | Width N/A 89 mm | Face Width N/A 161.5 mm | Bore Diameter [Max] N/A 90 mm |
| SPC315 x 8-4040 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 315 mm | Width N/A 102 mm | Face Width N/A 212.5 mm | Bore Diameter [Max] N/A 100 mm |
| SPC315 x 10-4545 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 315 mm | Width N/A 115 mm | Face Width N/A 264 mm | Bore Diameter [Max] N/A 100 mm |
| SPC335 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 335 mm | Width N/A 89 mm | Face Width N/A 85 mm | Bore Diameter [Max] N/A 90 mm |
| SPC335 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 335 mm | Width N/A 89 mm | Face Width N/A 110.5 mm | Bore Diameter [Max] N/A 90 mm |
| SPC335 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 335 mm | Width N/A 89 mm | Face Width N/A 136 mm | Bore Diameter [Max] N/A 90 mm |
| SPC335 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 335 mm | Width N/A 89 mm | Face Width N/A 161.5 mm | Bore Diameter [Max] N/A 90 mm |
| SPC335 x 8-4040 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 335 mm | Width N/A 102 mm | Face Width N/A 212.5 mm | Bore Diameter [Max] N/A 100 mm |
| SPC335 x 10-4545 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 335 mm | Width N/A 115 mm | Face Width N/A 264 mm | Bore Diameter [Max] N/A 100 mm |
| SPC355 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 355 mm | Width N/A 89 mm | Face Width N/A 85 mm | Bore Diameter [Max] N/A 90 mm |
| SPC355 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 355 mm | Width N/A 89 mm | Face Width N/A 110.5 mm | Bore Diameter [Max] N/A 90 mm |
| SPC355 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 355 mm | Width N/A 89 mm | Face Width N/A 136 mm | Bore Diameter [Max] N/A 90 mm |
| SPC355 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 355 mm | Width N/A 89 mm | Face Width N/A 161.5 mm | Bore Diameter [Max] N/A 90 mm |