Item # |
Item Name |
Pitch Diameter |
Width |
Face Width |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| SPB400 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 400 mm | Width N/A 89 mm | Face Width N/A 82 mm | Bore Diameter [Max] N/A 90 mm |
| SPB400 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 400 mm | Width N/A 89 mm | Face Width N/A 101 mm | Bore Diameter [Max] N/A 90 mm |
| SPB400 x 6-3535 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 400 mm | Width N/A 89 mm | Face Width N/A 120 mm | Bore Diameter [Max] N/A 90 mm |
| SPB400 x 8-4040 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 400 mm | Width N/A 102 mm | Face Width N/A 158 mm | Bore Diameter [Max] N/A 100 mm |
| SPB400 x 10-4040 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 400 mm | Width N/A 102 mm | Face Width N/A 196 mm | Bore Diameter [Max] N/A 100 mm |
| SPB450 x 2-3020 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 450 mm | Width N/A 51 mm | Face Width N/A 44 mm | Bore Diameter [Max] N/A 75 mm |
| SPB450 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 450 mm | Width N/A 89 mm | Face Width N/A 63 mm | Bore Diameter [Max] N/A 90 mm |
| SPB450 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 450 mm | Width N/A 89 mm | Face Width N/A 82 mm | Bore Diameter [Max] N/A 90 mm |
| SPB450 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 450 mm | Width N/A 89 mm | Face Width N/A 101 mm | Bore Diameter [Max] N/A 90 mm |
| SPB450 x 6-4040 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 450 mm | Width N/A 102 mm | Face Width N/A 120 mm | Bore Diameter [Max] N/A 100 mm |
| SPB450 x 8-4040 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 450 mm | Width N/A 102 mm | Face Width N/A 158 mm | Bore Diameter [Max] N/A 100 mm |
| SPB450 x 10-4545 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 450 mm | Width N/A 115 mm | Face Width N/A 196 mm | Bore Diameter [Max] N/A 110 mm |
| SPB500 x 2-3020 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 51 mm | Face Width N/A 44 mm | Bore Diameter [Max] N/A 75 mm |
| SPB500 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 89 mm | Face Width N/A 63 mm | Bore Diameter [Max] N/A 90 mm |
| SPB500 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 89 mm | Face Width N/A 82 mm | Bore Diameter [Max] N/A 90 mm |
| SPB500 x 5-3535 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 89 mm | Face Width N/A 101 mm | Bore Diameter [Max] N/A 90 mm |
| SPB500 x 6-4040 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 102 mm | Face Width N/A 120 mm | Bore Diameter [Max] N/A 100 mm |
| SPB500 x 8-4040 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 102 mm | Face Width N/A 158 mm | Bore Diameter [Max] N/A 100 mm |
| SPB500 x 10-4545 | N/A 10 Groove Metric V Belts Sheave | Pitch Diameter N/A 500 mm | Width N/A 115 mm | Face Width N/A 196 mm | Bore Diameter [Max] N/A 110 mm |
| SPB560 x 2-3020 | N/A 2 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 76 mm | Face Width N/A 44 mm | Bore Diameter [Max] N/A 75 mm |
| SPB560 x 3-3535 | N/A 3 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 89 mm | Face Width N/A 63 mm | Bore Diameter [Max] N/A 90 mm |
| SPB560 x 4-3535 | N/A 4 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 89 mm | Face Width N/A 82 mm | Bore Diameter [Max] N/A 90 mm |
| SPB560 x 5-4040 | N/A 5 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 102 mm | Face Width N/A 101 mm | Bore Diameter [Max] N/A 100 mm |
| SPB560 x 6-4040 | N/A 6 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 102 mm | Face Width N/A 120 mm | Bore Diameter [Max] N/A 100 mm |
| SPB560 x 8-4545 | N/A 8 Groove Metric V Belts Sheave | Pitch Diameter N/A 560 mm | Width N/A 115 mm | Face Width N/A 158 mm | Bore Diameter [Max] N/A 110 mm |