Item # |
d - Shaft Dia. |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
S2 - Dimension |
|---|---|---|---|---|---|---|
| SUCSP 211 35 | d - Shaft Dia. N/A 2.1875 in | H - Dimension N/A 2 1/2 in63.5 mm | A - Dimension N/A 8 17/32 in217 mm | E - Dimension N/A 6 7/8 in174 mm | B - Dimension N/A 2 3/8 in60 mm | S2 - Dimension N/A 15/16 in24 mm |
| SUCSP 212 36 | d - Shaft Dia. N/A 2.25 in | H - Dimension N/A 2 3/4 in69.8 mm | A - Dimension N/A 9 15/32 in240 mm | E - Dimension N/A 7 11/32 in187 mm | B - Dimension N/A 2 1/2 in64 mm | S2 - Dimension N/A 1 in25 mm |
| SUCSP 212 39 | d - Shaft Dia. N/A 2.4375 in | H - Dimension N/A 2 3/4 in69.8 mm | A - Dimension N/A 9 15/32 in240 mm | E - Dimension N/A 7 11/32 in187 mm | B - Dimension N/A 2 1/2 in64 mm | S2 - Dimension N/A 1 in25 mm |